L-com

9/125, Single Mode Fiber Optic Cable, Dual LC / Dual LC, 10.0m

Item # SFODLC-CL-10
Availability
Call Us
05/22/2026 * Up to 10
Call Us * Over 10
*Estimated Availability
Price Table
Quantity Price
1 - 9 $46.27
10 - 24 $43.49
25 - 99 $40.72
100 + Call Us
Add to Cart

Description

fullDescFlag = false; L-com's 9/125 Duplex Clipped Single Mode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with clipped LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Used to connect patch panels and/or network devices that utilize duplex LC style connectors and require 9/125 Single Mode cabling
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • Integrated clip ensures correct A/B orientation
  • Connectors utilize a PC polish
Application
  • 10 Gig Ethernet
  • Server Farms
  • Network Backbones
  • FTTX
  • WAN

L-com's 9/125 Duplex Clipped Single Mode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with clipped LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.