To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

9/125, Single mode Uniboot Fiber Cable, Dual LC / Dual LC, 1.0m

SKU SFODLC-UNI-01
QTY available 69
Quantity Price
1 - 24 $76.99
25 - 49 $69.29
50 - 99 $61.59
100 + Call Us
Price $76.99

All Prices are in US Dollars and do not include duties



L-com now offers the SFODLC-UNI series Uniboot LC assemblies which provide an integrated boot and clip design as well as a single 3.0mm jacket. These unique assemblies are available in either 9/125 styles and range from 1 to 10 meters in length. L-com's fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that utilize duplex LC style connectors and require 9/125 Single mode cabling
  • Ceramic ferrules provide precise alignment
  • Integrated clip ensures correct A/B orientation

Application
  • Server Farms
  • WAN
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones