L-com

9/125, Singlemode Fiber APC Cable, FC / FC, 1.0m

  • Picture of 9/125, Singlemode Fiber APC Cable, FC / FC, 1.0m
  • Picture of 9/125, Singlemode Fiber APC Cable, FC / FC, 1.0m
Picture of 9/125, Singlemode Fiber APC Cable, FC / FC, 1.0m
SKU SFOFCA-01
Available to Ship 264
Quantity Price
1 - 24 $25.79
25 - 49 $23.21
50 - 99 $20.63
100 + Call Us
Price $25.79

All Prices are in US Dollars and do not include duties



L-com's 9/125 Simplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with FC/APC style connectors. Each fiber optic cable is functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Connectors utilize an APC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that utilize FC/APC style connectors and require 9/125 Singlemode cabling
  • Ceramic ferrules provide precise alignment
  • Stringent functional testing ensures optimal cable performance

Application
  • Digital video
  • Ethernet
  • FTTX
  • R&D
  • Voice/Data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.