To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

9/125, Singlemode Fiber APC Cable, SC / SC, 2.0m

SKU SFOSCA-02
QTY available 107
Quantity Price
1 - 24 $22.79
25 - 49 $20.51
50 - 99 $18.23
100 + Call Us
Price $22.79

All Prices are in US Dollars and do not include duties



L-com's 9/125 Simplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with SC/APC style connectors. Each fiber optic cable is functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Ceramic ferrules provide precise alignment
  • Stringent functional testing ensures optimal cable performance
  • Connectors utilize an APC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that utilize SC/APC style connectors and require 9/125 Singlemode cabling

Application
  • Digital video
  • Ethernet
  • FTTX
  • R&D
  • Voice/Data