To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

9/125, Singlemode Fiber Cable, FC / FC, 3.0m

SKU SFOFC-03
QTY available Call us
Quantity Price
1 - 24 $4.59
25 - 49 $4.13
50 - 99 $3.67
100 + Call Us
Price $4.59

All Prices are in US Dollars and do not include duties



L-com's 9/125 Simplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with FC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Ceramic ferrules provide precise alignment
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Stringent functional testing ensures optimal cable performance
  • Used to connect patch panels and/or network devices that utilize FC style connectors and require 9/125 Singlemode cabling

Application
  • Network Backbones
  • Server Farms
  • WAN
  • 10 Gig Ethernet
  • FTTX