L-com

Comfort Fit Fiber Optic Stripper

  • Picture of Comfort Fit Fiber Optic Stripper
Picture of Comfort Fit Fiber Optic Stripper
SKU CFS-2
Available to Ship 85
Quantity Price
1 - 24 $62.99
25 - 49 $60.47
50 - 99 $58.58
100 + Call Us
Price $62.99

All Prices are in US Dollars and do not include duties



This rugged tool features a 1.0mm radiused blade and a 140µm V blade specifically designed for stripping jacket and buffer from 125 micron fiber. An ergonomically designed handle reduces user fatigue. This tool is a must for every fiber installer. Order online today.

Features
  • Color coded handles allow for fast tool identification
  • Dual function, strips jacket and buffer at the same time
  • For use with 125 micron fiber cables
  • Used to strip fiber optic cables
  • Ergonomic handle design reduces hand fatigue

Application
  • Fiber cable assembly
  • Fiber cable repair
  • Fiber cable retrofit


Product Resources

Key Specifications

Key Specifications

Part Number
CFS-2
Design (Tool Type)
Stripper
Primary Application/Family
Fiber

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.