L-com

Dual Fiber Pulling Eye

  • Picture of Dual Fiber Pulling Eye
Picture of Dual Fiber Pulling Eye
SKU FOC-EYE
Available to Ship 4
Quantity Price
1 - 24 $59.99
25 - 49 $56.99
50 - 99 $53.99
100 + Call Us
Price $59.99

All Prices are in US Dollars and do not include duties



L-com's FOC-EYE can be used with all duplex fiber cables and is constructed of high performance polymers ensuring strength during tough cable pulls. The FOC-EYE is used to protect the terminated ends of a fiber cable assembly when pulling through walls or ceilings. This product is a must for any riser or plenum fiber installation. Contact us today for large project volume discounts.

Features
  • 16"L X 0.75"W
  • Flexible plastic jacket easily navigates bends and turns
  • Required for fiber installations where duplex fiber cables need to be pulled through walls or ceilings
  • Rugged construction ensures durability and no breaks
  • Universal design easily fits on any duplex fiber cable

Application
  • Fiber cable installation
  • FTTX


Product Resources

Key Specifications

Key Specifications

Part Number
FOC-EYE
Design (Tool Type)
Pulling Tool
Primary Application/Family
Fiber
Length
16 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.