L-com

Duplex Fiber Adapter, SC / ST (Metal Body), Bronze Alignment Sleeve

  • Picture of Duplex Fiber Adapter, SC / ST (Metal Body), Bronze Alignment Sleeve
  • Picture of Duplex Fiber Adapter, SC / ST (Metal Body), Bronze Alignment Sleeve
  • Picture of Duplex Fiber Adapter, SC / ST (Metal Body), Bronze Alignment Sleeve
Picture of Duplex Fiber Adapter, SC / ST (Metal Body), Bronze Alignment Sleeve
SKU FOA-006M
Available to Ship 104
Quantity Price
1 - 24 $16.39
25 - 49 $15.57
50 - 99 $14.75
100 + Call Us
Price $16.39

All Prices are in US Dollars and do not include duties



L-com's duplex metal ST to SC hybrid adapters are designed for mounting in standard rectangular cut out style panels. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Metal body ensures durability and long life
  • Order online today!
  • Used to connect duplex ST to duplex SC fiber cables
  • Bronze alignment sleeve supports Multimode applications
  • Dust caps protect against debris and contamination

Application
  • LAN
  • Security
  • FTTX
  • High EMI/RFI environments

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.