L-com

Duplex Fiber Adapter, SC / ST (Plastic Body) Ceramic Alignment Sleeve

  • Picture of Duplex Fiber Adapter, SC / ST (Plastic Body) Ceramic Alignment Sleeve
  • Picture of Duplex Fiber Adapter, SC / ST (Plastic Body) Ceramic Alignment Sleeve
  • Picture of Duplex Fiber Adapter, SC / ST (Plastic Body) Ceramic Alignment Sleeve
Picture of Duplex Fiber Adapter, SC / ST (Plastic Body) Ceramic Alignment Sleeve
SKU FOA-006
Available to Ship 109
Quantity Price
1 - 24 $18.99
25 - 49 $18.04
50 - 99 $17.09
100 + Call Us
Price $18.99

All Prices are in US Dollars and do not include duties



L-com's duplex plastic ST to SC hybrid adapters are designed for mounting in standard rectangular cut out style panels. This series features ceramic alignment sleeves which provide precision alignment ensuring signal integrity. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Ceramic alignment sleeve supports Single mode applications
  • Dust caps protect against debris and contamination
  • Order online today!
  • Plastic body provides a light weight yet durable solution
  • Used to connect duplex ST to duplex SC fiber cables

Application
  • High EMI/RFI environments
  • FTTX
  • LAN
  • Security

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.