- Home /
- Fiber Optic /
- Couplers & Adapters /
- FOA-018
Duplex Plastic SC APC to SC APC Fiber Optic Couplers
L-com’s line of Duplex Plastic SC APC to SC APC Fiber Optic Couplers feature tightly tolerance slots to assure proper orientation of mated APC connectors. In order to achieve low back reflection values some fiber assemblies utilize a connector with an Angled Polish Contact (APC). Our couplers feature a ceramic sleeves to ensure precise alignment and signal integrity. These couplers are ideal for applications where low back reflection is critical, such as in data centers, telecommunications networks, and industrial automation. They are also a good choice for applications where space is limited, as they are a compact and lightweight design.
L-com's line of Duplex Plastic SC APC to SC APC Fiber Optic Couplers:
- These couplers feature tightly tolerance slots to assure proper orientation of mated APC connectors. This ensures that the connectors are aligned precisely, which is necessary to achieve low back reflection values.
- APC connectors have an angled polished contact that helps to reduce back reflection. Back reflection is the amount of light that is reflected back from the connector interface. Low back reflection is important for maintaining signal integrity in fiber optic networks.
- L-com's couplers feature a ceramic sleeve to ensure precise alignment and signal integrity. The ceramic sleeve provides a smooth, consistent surface for the connectors to mate against, which helps to reduce back reflection.
L-com's Duplex Plastic SC APC to SC APC Fiber Optic Couplers are a high-quality, reliable option for a variety of fiber optic applications. They offer tight tolerances, low back reflection, and a ceramic sleeve for precise alignment and signal integrity. Contact us today for large project discounts. Order your Duplex Plastic SC APC to SC APC Fiber Optic Couplers now to receive same business day shipping!