L-com

Fiber Adapter, SC / FC (Metal Body) Bronze Alignment Sleeve

  • Picture of Fiber Adapter, SC / FC (Metal Body) Bronze Alignment Sleeve
  • Picture of Fiber Adapter, SC / FC (Metal Body) Bronze Alignment Sleeve
  • Picture of Fiber Adapter, SC / FC (Metal Body) Bronze Alignment Sleeve
Picture of Fiber Adapter, SC / FC (Metal Body) Bronze Alignment Sleeve
SKU FOA-302
  Available for backorder
Quantity Price
1 - 24 $21.39
25 - 49 $20.32
50 - 99 $19.25
100 + Call Us
Price $21.39

All Prices are in US Dollars and do not include duties



L-com's simplex metal FC to SC hybrid adapters are designed for mounting in panels with square cut outs. This adapter features a bronze alignment sleeve which provides durability and resistance to cracking. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Order online today!
  • Used to connect Multimode and Single mode FC and SC cables
  • Bronze alignment sleeve ensures durability
  • Dust caps protect against debris and contamination
  • Metal body ensures durability and long life

Application
  • FTTX
  • LAN
  • Security
  • High EMI/RFI environments

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.