L-com

Fiber Adapter, ST / FC (Rectangular Body), Ceramic Alignment Sleeve

  • Picture of Fiber Adapter, ST / FC (Rectangular Body), Ceramic Alignment Sleeve
  • Picture of Fiber Adapter, ST / FC (Rectangular Body), Ceramic Alignment Sleeve
  • Picture of Fiber Adapter, ST / FC (Rectangular Body), Ceramic Alignment Sleeve
Picture of Fiber Adapter, ST / FC (Rectangular Body), Ceramic Alignment Sleeve
SKU FOA-311A
Available to Ship 513
Quantity Price
1 - 24 $20.39
25 - 49 $19.37
50 - 99 $18.35
100 + Call Us
Price $20.39

All Prices are in US Dollars and do not include duties



L-com's simplex metal ST to FC hybrid adapters are designed for mounting in panels with rectangular cut outs. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Ceramic alignment sleeve supports Single mode applications
  • Dust caps protect against debris and contamination
  • Used to connect Multimode and Single mode ST and FC cables
  • Metal body ensures durability and long life
  • Order online today!

Application
  • FTTX
  • High EMI/RFI environments
  • LAN
  • Security

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.