L-com

Fiber Adapter, ST / SC (Square Mounting) Bronze Alignment Sleeve

  • Picture of Fiber Adapter, ST / SC (Square Mounting) Bronze Alignment Sleeve
  • Picture of Fiber Adapter, ST / SC (Square Mounting) Bronze Alignment Sleeve
  • Picture of Fiber Adapter, ST / SC (Square Mounting) Bronze Alignment Sleeve
Picture of Fiber Adapter, ST / SC (Square Mounting) Bronze Alignment Sleeve
SKU FOA-201
Available to Ship 8
Quantity Price
1 - 24 $14.79
25 - 49 $14.05
50 - 99 $13.31
100 + Call Us
Price $14.79

All Prices are in US Dollars and do not include duties



L-com's simplex metal ST to SC hybrid adapters are designed for mounting in panels with rectangular cut outs. This adapter features a bronze alignment sleeve which provides durability and resistance to cracking. Additionally, this adapter can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Metal body ensures durability and long life
  • Order online today!
  • Bronze alignment sleeves support both Multimode and Single mode applications
  • Dust caps protect against debris and contamination
  • Used to connect Multimode and Single mode ST and SC fiber optic cables

Application
  • LAN
  • FTTX
  • High EMI/RFI environments
  • Security

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.