L-com

Fiber Coupler, FC / FC, Bronze Alignment Sleeve

  • Picture of Fiber Coupler, FC / FC, Bronze Alignment Sleeve
  • Picture of Fiber Coupler, FC / FC, Bronze Alignment Sleeve
Picture of Fiber Coupler, FC / FC, Bronze Alignment Sleeve
SKU FOA-033
Available to Ship 238
Quantity Price
1 - 24 $12.99
25 - 49 $12.34
50 - 99 $11.69
100 + Call Us
Price $12.99

All Prices are in US Dollars and do not include duties



L-com's simplex metal FC couplers are designed for mounting in D shaped holes used for simplex ST couplers. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Metal body ensures durability and long life
  • Order online today!
  • Used to connect simplex FC fiber cables
  • Bronze alignment sleeve supports Multimode applications
  • Dust caps protect against debris and contamination

Application
  • LAN
  • Security
  • FTTX
  • High EMI/RFI environments

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.