L-com

Fiber Coupler, LC/LC Duplex Bronze Sleeve, Low Profile

  • Picture of Fiber Coupler, LC/LC Duplex Bronze Sleeve, Low Profile
  • Picture of Fiber Coupler, LC/LC Duplex Bronze Sleeve, Low Profile
Picture of Fiber Coupler, LC/LC Duplex Bronze Sleeve, Low Profile
SKU FOA-802
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: FOA-801-BLU


L-com's simplex and duplex plastic LC couplers are designed for mounting in panels with rectangular cutouts. These adapters feature bronze or ceramic alignment sleeves which provide precision mating for both Multimode and Single Mode applications. Contact us today for large project volume discounts.

Features
  • Low profile -no flange design
  • Plastic body provides a light weight yet durable solution
  • Used to connect Multimode and Single mode LC duplex and simplex fiber cables
  • Bronze alignment sleeve supports Multimode applications
  • Integrated mounting clip allows for easy snap in installation

Application
  • FTTX
  • High EMI/RFI environments
  • LAN
  • Security

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.