L-com

Fiber Coupler, MT-RJ / MT-RJ

  • Picture of Fiber Coupler, MT-RJ / MT-RJ
  • Picture of Fiber Coupler, MT-RJ / MT-RJ
Picture of Fiber Coupler, MT-RJ / MT-RJ
SKU FOA-600
Available to Ship 434
Quantity Price
1 - 24 $7.79
25 - 49 $7.40
50 - 99 $7.01
100 + Call Us
Price $7.79

All Prices are in US Dollars and do not include duties



L-com’s MTRJ coupler fits into the rectangular hole used with traditional SC couplers. The FOA-600 features a lightweight yet durable plastic body. Use of this coupler requires one of the two mating MTRJ connectors to contain alignment pins.

Features
  • Dust caps protect against debris and contamination
  • Plastic body provides a light weight yet durable solution
  • Innovative body design fits into standard SC panel cut outs
  • Order online today!
  • Used to connect two MTRJ male cables together

Application
  • FTTX
  • High EMI/RFI environments
  • LAN
  • Security

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.