L-com

Fiber Coupler, SC / SC (Metal Body), Ceramic Alignment Sleeve

  • Picture of Fiber Coupler, SC / SC (Metal Body), Ceramic Alignment Sleeve
Picture of Fiber Coupler, SC / SC (Metal Body), Ceramic Alignment Sleeve
SKU FOA-002MA
  Available for backorder
Quantity Price
1 - 24 $14.19
25 - 49 $13.48
50 - 99 $12.77
100 + Call Us
Price $14.19

All Prices are in US Dollars and do not include duties



Populating patch panels with SC couplers have never been easier. L-com’s Simplex SC panel mount couplers are designed to fit, with precision, into standard rectangular SC panels. By utilizing these easy to install couplers you will save both time and money on your next installation. Order online today!

Features
  • Ceramic alignment sleeve supports Single mode applications
  • Stainless steel mounting clips allow for easy snap in installation
  • Order online today!
  • Plastic body provides a light weight yet durable solution
  • Used to connect either PC or UPC polished SC Fiber cables

Application
  • High EMI/RFI environments
  • FTTX
  • LAN
  • Security

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.