L-com

Fiber Coupler, ST / ST, Bronze Alignment Sleeve, Flange

  • Picture of Fiber Coupler, ST / ST, Bronze Alignment Sleeve, Flange
  • Picture of Fiber Coupler, ST / ST, Bronze Alignment Sleeve, Flange
Picture of Fiber Coupler, ST / ST, Bronze Alignment Sleeve, Flange
SKU FOA-011
Available to Ship 36
Quantity Price
1 - 24 $7.49
25 - 49 $7.12
50 - 99 $6.74
100 + Call Us
Price $7.49

All Prices are in US Dollars and do not include duties



L-com's simplex metal ST couplers are designed for mounting in rectangular holes used for simplex SC couplers. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Metal body ensures durability and long life
  • Order online today!
  • Bronze alignment sleeve supports Multimode applications
  • Dust caps protect against debris and contamination
  • Used to connect ST fiber optic cables with PC or UPC polishes

Application
  • LAN
  • Security
  • FTTX
  • High EMI/RFI environments

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.