L-com

Fiber Optic Cleaner for LC and MU connectors

  • Picture of Fiber Optic Cleaner for LC and MU connectors
  • Picture of Fiber Optic Cleaner for LC and MU connectors
Picture of Fiber Optic Cleaner for LC and MU connectors
SKU FOC-SS125
  Available for backorder
Quantity Price
1 + $143.99
Price $143.99

All Prices are in US Dollars and do not include duties



Working with LC connectors often means technicians are faced with a high volume of the connectors, making it difficult to get in between to service and clean. Using Senko’s Fiber Optic cleaner specifically made to be used with LC connectors is the perfect solution with its thin, extendable shaft that can easily get in between hard to reach areas.

Features
  • Cleaning system rotates 180 for a full sweep
  • Disposable with 750+ cleanings per unit
  • Easy pushing motion engages connector and initiates cleaner
  • Extendable tip reaches recessed connectors
  • Used to remove dirt, oil, and debris from LC and MU fiber optic connectors

Application
  • Fiber cable assembly
  • Fiber maintenance

Key Specifications

Key Specifications

Part Number
FOC-SS125
Design (Tool Type)
Cleaning
Primary Application/Family
Fiber

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.