L-com

Fiber Optic Cleaner for MPO Connectors

  • Picture of Fiber Optic Cleaner for MPO Connectors
Picture of Fiber Optic Cleaner for MPO Connectors
SKU FOC-SS-MPO
  Available for backorder
Quantity Price
1 - 9 $167.99
10 - 24 $164.63
25 - 99 $161.27
100 + Call Us
Price $167.99

All Prices are in US Dollars and do not include duties



The SENKO Fiber Optic Cleaner for MPO connections is a dry cloth cleaner specially designed to clean single fiber connectors. The dust cap of the cleaner acts as an adapter for cleaning unmated connectors. The Fiber Optic Cleaner is simple, easy to use, and highly effective at removing oil and dust contaminants that can inhibit optical performance. Order online today!

Features
  • Easy pushing motion engages connector and initiates cleaner
  • Extendable tip reaches recessed connectors
  • Used to remove dirt, oil, and debris from MPO fiber optic connectors
  • Disposable with 600+ cleanings per unit
  • Fully compatible with US Conec MTP products

Application
  • Fiber maintenance
  • Fiber cable assembly


Product Resources

Key Specifications

Key Specifications

Part Number
FOC-SS-MPO
Design (Tool Type)
Cleaning
Primary Application/Family
Fiber

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.