L-com

Fiber Optic Cleaner for SC, FC and ST Connectors

  • Picture of Fiber Optic Cleaner for SC, FC and ST Connectors
  • Picture of Fiber Optic Cleaner for SC, FC and ST Connectors
Picture of Fiber Optic Cleaner for SC, FC and ST Connectors
SKU FOC-SS250
Available to Ship 4
Quantity Price
1 + $159.99
Price $159.99

All Prices are in US Dollars and do not include duties



The SENKO Fiber Optic Cleaner for SC, FC and ST simplex connections is a dry cloth cleaner specially designed to clean MPO fiber connectors. The dust cap of the cleaner acts as an adapter for cleaning unmated connectors. The cleaner is simple, easy to use, and highly effective at removing oil and dust contaminants that can inhibit optical performance. Order online today!

Features
  • Cleaning system rotates 180 for a full sweep
  • Disposable with 750+ cleanings per unit
  • Easy pushing motion engages connector and initiates cleaner
  • Extendable tip reaches recessed connectors
  • Used to remove dirt, oil, and debris from SC, FC and ST fiber optic connectors

Application
  • Fiber cable assembly
  • Fiber maintenance

Key Specifications

Key Specifications

Part Number
FOC-SS250
Design (Tool Type)
Cleaning
Primary Application/Family
Fiber

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.