L-com

Fiber Optic MPO Coupler, Black

  • Picture of Fiber Optic MPO Coupler, Black
  • Picture of Fiber Optic MPO Coupler, Black
Picture of Fiber Optic MPO Coupler, Black
SKU FOA-MPOB
Available to Ship 7
Quantity Price
1 - 24 $38.79
25 - 49 $36.85
50 - 99 $34.91
100 + Call Us
Price $38.79

All Prices are in US Dollars and do not include duties



L-com's MPO fiber optic couplers provide a fast and easy way to connect one male MPO fiber cable (with alignment pins) to one female MPO fiber cable (without alignment pins). Constructed of light weight yet durable plastic, these couplers can be mounted in a 0.6" X 0.4" panel cut out. They can be used with MPO connectors that have 4, 6, 8, or 12 port ferrules. The couplers have an adjustable keyway that allows them to change keyway orientation between Key Up to Key Down for straight wiring or Key Up to Key Up for cross wiring applications. Couplers are suitable for both multimode and single mode applications. Order online today!

Features
  • MPO cable assemblies can be found here
  • Adjustable keyway allows couplers to easily switch between straight wired or cross wired
  • Compatible with US Conec MTP products
  • Dust caps protect against debris and contamination & stainless steel mounting clips allow for easy snap in installation
  • Used to connect a male MPO (w/ guide pins) cable to a female MPO (w/o guide pins) cable

Application
  • LAN
  • Parallel optics and QSFP applications
  • Array fiber to single fiber cassettes
  • Array trunk cables
  • Data communication networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.