L-com

Fiberclean Dispenser with Cleaning Film

  • Picture of Fiberclean Dispenser with Cleaning Film
  • Picture of Fiberclean Dispenser with Cleaning Film
Picture of Fiberclean Dispenser with Cleaning Film
SKU FO1
Available to Ship 16
Quantity Price
1 - 24 $43.19
25 - 49 $41.03
50 - 99 $38.87
100 + Call Us
Price $43.19

All Prices are in US Dollars and do not include duties



The Hellermann/Tyton Fiberclean cleaning dispenser system is convenient, economical and easy way to clean your fiber optic connectors. This hand held device exposes a portion of "ultra white", non-woven, and lint free material sufficient to clean up to 6 connectors. Used cleaning material is dispensed out of the back of the unit. Up to 400 connectors can be cleaned with a single dispenser. Large volume discount pricing is available please contact us today for details.


Features
  • Refill kits for this cleaner can be found here: FO1REF
  • Small form factor and light weight design make this a great product for installers
  • Helps to maintain signal strength and quality of fiber communications
  • Up to 400 connectors can be cleaned with one Fiberclean dispenser providing many uses
  • Used to clean the ends of Multimode and Single mode fiber optic connectors

Application
  • Fiber maintenance
  • Test
  • R&D


Product Resources

Key Specifications

Key Specifications

Part Number
FO1
Design (Tool Type)
Cleaning
Primary Application/Family
Fiber

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.