- Home /
- Fiber Optic /
- Cable Assemblies /
- Industrial/Military Grade Fiber Cables
Industrial/Military Grade Fiber Optic Cables - Assemblies, IP66, IP67, OM1, OM2, OM3
L-com's Industrial/Military Grade Fiber Optic Cables are designed for use in harsh environments where durability and reliability are essential. These cable assemblies are built with specialized Military Tactical fiber cable that features impact and crush resistance characteristics which comply with Military requirements. Additionally, this class of fiber optic cable are rated for operating temperatures of -40º to +75º Celsius.
Some of the features of L-com's Industrial/Military Grade Fiber Optic Cables include: Impact and crush resistance, Rugged Polyurethane jacket, Multiple connector types available and Both multimode and singlemode configurations available. Order your Industrial/Military Grade Fiber Optic Cables now to receive same business day shipping!