To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

LC Duplex MM/SM Keyed Coupler Turquoise

SKU FOA-LCK-MM-TRQ
QTY available Call us
Quantity Price
1 - 24 $5.59
25 - 49 $5.31
50 - 99 $5.03
100 + Call Us
Price $5.59

All Prices are in US Dollars and do not include duties



L-com's keyed LC couplers offer mechanical network security for organizations desiring to segregate networks because of privacy or security concerns. Each coupler is color coded for identification and features a mechanical key, preventing users from accidentally connecting the wrong fiber cable. The non-flanged design is perfect for high density patch cables. These couplers utilize a ceramic sleeve suitable for both multimode or singlemode applications. Available in 12 different colors/keys so IT professionals will easily be able to provide network segmentation and security to fiber connections.

Features
  • Used to connect Multimode or Singlemode LC duplex fiber cables
  • Each LC Keyed adapter will accept only the same-color LC Keyed connectors; this Coupler is Turquoise and is designed to mate with L-com's SFODLCK-TRQ line of Turquoise Keyed LC cable assemblies
  • Integrated mounting clip allows for easy snap in installation
  • LC Keyed adapter will accept only the same-color LC Keyed connectors
  • Twelve different colors available to limit improper network connections