L-com

LC Internal Shutter Coupler, Quad, With Flange, Blue

  • Picture of LC Internal Shutter Coupler, Quad, With Flange, Blue
Picture of LC Internal Shutter Coupler, Quad, With Flange, Blue
SKU FOA-806-BLU
Available to Ship 14
Quantity Price
1 - 24 $41.39
25 - 49 $37.25
50 - 99 $33.11
100 + Call Us
Price $41.39

All Prices are in US Dollars and do not include duties



L-com's shuttered LC couplers are built with an integrated dust shutter that keeps the adapter's interior clean from dust. The shutter is 100% automatic and requires no physical handling of the shutter door. These couplers are ideal for today's high speed networking environment where cleanliness is an absolute requirement for performance. They are designed for mounting in panels with rectangular cutouts come with or without flange mount style ears. They come in both duplex and quad versions. These compact, space saving adapters feature ZR alignment sleeves which provide precision mating for both Multimode or Single Mode applications. They are available in four colors to match the mode of fiber you are using. The couplers use the same panel cut out as a duplex SC coupler but provide twice as many ports. Order online today!

Features
  • Compatible with standard LC connectors
  • Internal automatic shutter protects against dust and contaminants; The shutter is automatic and retracts or opens with the insertion or removal of LC connectors
  • Available in duplex and quad, with or without flange mount ears, and in Aqua, Beige, Black or Blue
  • Visible light can be still be seen through the adapter if trying to trace signal via a light source
  • ZR alignment sleeve withs with Multimode and Single mode applications

Application
  • High EMI/RFI environments
  • Racks and Panels
  • Server room
  • LAN
  • Security

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.