- Home /
- Fiber Optic /
- Cable Assemblies /
- MM/SM Flexible Boot BI Fiber Cables
Flexible Boot Bend Insensitive Fiber Optic Cables - BIF Assemblies, OFNR, OM2, OM3, LC, SC
L-com offers flexible boot bend insensitive fiber optic cables which are a type of fiber optic cable that is designed to be more tolerant of bends than traditional fiber optic cable. This makes it ideal for use in applications where there are tight bends or where the cable needs to be flexed frequently. We offer BIF Fiber Assemblies which include some of the following: OFNR jackets, OM2 and OM3 with LC or SC Connectors and Right Angle Bend. The bend insensitive property of this type of cable is achieved by using a special type of fiber that is less susceptible to damage from bending. In addition flexible boot BIF fiber optic cable also features a flexible boot at each end of the cable. This boot helps to protect the fiber from damage and also makes it easier to bend the cable without damaging it. The BIF fiber cable is commonly used in telecommunications, data centers, and industrial automation. Order your flexible boot bend insensitive fiber optic cables now to receive same business day shipping!