- Home /
- Fiber Optic /
- Cable Assemblies /
- MPO Fiber Cable Assemblies
MPO Fiber Optic Cables - Multimode & Singlemode Assemblies, OM1, OM2, OM3, OM4, OM5
L-com offers MPO (Multi-Fiber Push On) fiber optic cables which are a type of fiber optic cable that uses a connector that can accommodate multiple fibers in a single interface. This makes MPO fiber ideal for high-density cabling applications, such as in data centers. Our MPO connectors are available in a variety of sizes, including 6, 8, 12 and 24 fibers. The connectors are arranged in a square array, with each fiber having its own unique location. This allows for a high degree of flexibility in cable routing, as the fibers can be easily interconnected without the need for splicing. We feature Multimode & Singlemode MPO fiber Assemblies with OM1, OM2, OM3, OM4 or OM5 Connectors and in Ribbon or Round. Order your MPO Fiber Optic Cables to receive same business day shipping!