L-com

MU-MU Simplex Adapter

  • Picture of MU-MU Simplex Adapter
  • Picture of MU-MU Simplex Adapter
Picture of MU-MU Simplex Adapter
SKU FOA-701
  Available for backorder
Quantity Price
1 - 24 $5.39
25 - 49 $5.12
50 - 99 $4.85
100 + Call Us
Price $5.39

All Prices are in US Dollars and do not include duties



L-com’s small form factor MU couplers are approximately half the size of an SC coupler and utilize zirconia sleeves for precision alignment. These couplers are available in both simplex and duplex versions and mount into rectangular panel cutouts. Contact us today for large project volume discounts.

Features
  • Order online today!
  • Stainless steel mounting clips allow for easy snap in installation
  • Dust caps protect against debris and contamination
  • Plastic body provides a light weight yet durable solution
  • Used to connect Multimode and Single mode MU duplex and simplex fiber cables

Application
  • LAN
  • Security
  • FTTX
  • High EMI/RFI environments

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.