- Home /
- Fiber Optic /
- Couplers & Adapters /
- FOA-013
Simplex Metal FC Fiber Optic Couplers - Rectangular Mount, PC or UPC
L-com's rectangular mount simplex metal FC fiber optic coupler is a device that joins two optical fibers together. The FC couplers are made of metal and have a rectangular mounting hole that fit into standard rectangular cutout style panels. The fiber optic FC coupler has either a bronze or ceramic alignment sleeve, which ensures a precise connection between the fibers. Our couplers can be used with PC or UPC style fiber connectors.
What are the benefits of using Rectangular Mount Simplex Metal FC Fiber Optic Couplers?
- The metal construction makes the coupler durable and reliable.
- The rectangular mounting hole makes it easy to install in standard panels.
- The alignment sleeves ensure a precise connection between the fibers.
- The coupler can be used with PC or UPC style fiber connectors, making it versatile.
Rectangular Mount Simplex Metal FC Fiber Optic Couplers are used in a variety of applications, including data communication, telecom
industrial automation, medical imaging and military and aerospace. Contact us today for large project volume discounts. Order your rectangular mount simplex metal FC fiber optic couplers now to receive same business day shipping!