- Home /
- Fiber Optic /
- Couplers & Adapters /
- FOA-003
Simplex Metal FC Fiber Optic Couplers - Square Mount, PC or UPC
L-com's square mount simplex metal FC fiber optic coupler is a device that joins two optical fibers together. The FC couplers is made of metal and has a square mounting hole that fits into standard round cutout style panels. The Fiber FC coupler has either a bronze or ceramic alignment sleeve, which ensures a precise connection between the fibers. It can be used with PC or UPC style fiber connectors.
Square Mount Simplex Metal FC Fiber Optic Couplers are used in a variety of applications, including:
- Data communication
- Telecom
- Industrial automation
- Medical imaging
- Military and aerospace
Contact us today for large project volume discounts. Order your Square Mount Simplex Metal FC Fiber Optic Couplers now to receive same business day shipping!