- Home /
- Fiber Optic /
- Couplers & Adapters /
- FOA-015
Simplex Plastic LC to MU Fiber Optic Adapter
L-com's simplex plastic LC to MU hybrid adapters are designed for mounting in panels with rectangular cut outs. This series features ceramic alignment sleeves which provide precision alignment ensuring signal integrity. Additionally, these adapters can be used with PC or UPC style fiber connectors.
Summary of the Simplex Plastic LC to MU Fiber Optic Adapter from L-com:
- Simplex design: This adapter is designed for use with single-strand fiber optic cables.
- Plastic body: The adapter is made of durable plastic, making it a good choice for applications where the adapter may be exposed to the elements.
- Ceramic alignment sleeves: The ceramic alignment sleeves provide precision alignment of the fiber optic connectors, ensuring signal integrity.
- Compatible with PC or UPC style connectors: The adapter can be used with either PC or UPC style fiber optic connectors.
- Panel-mount design: The adapter is designed for mounting in panels with rectangular cutouts.
If you are looking for a high-quality, reliable simplex LC to MU fiber optic adapter, then the L-com Simplex Plastic LC to MU Fiber Optic Adapter is a great option. It is made of durable materials, features precision alignment sleeves, and is compatible with both PC and UPC style connectors. Contact us today for large project volume discounts. Order one or more Simplex Plastic LC to MU Fiber Optic Adapters now to receive same business day shipping!