- Home /
- Fiber Optic /
- Couplers & Adapters /
- FOA-020
Simplex Plastic LC to SC Multimode Fiber Optic Adapter
L-com's simplex plastic LC to SC hybrid adapter is designed for mounting in panels with rectangular cut outs. This series features a durable bronze alignment sleeve which provides precision alignment ensuring signal integrity and is best suited for multimode applications. Additionally, these adapters can be used with PC or UPC style fiber connectors.
More details about the features and applications of this adapter:
- The simplex LC to SC connector type is commonly used in high-speed data communications applications.
- The plastic body makes the adapter lightweight and easy to handle.
- The multimode fiber optic cable type is used for shorter distances, typically up to 2 kilometers.
- The durable bronze alignment sleeve ensures precision alignment of the fiber optic connectors, which helps to improve signal integrity.
- The adapter can be used with PC or UPC style fiber connectors, which are the two most common types of fiber optic connectors.
- This adapter is a versatile and reliable solution for a variety of fiber optic applications. It is small, lightweight, and easy to use, making it a good choice for a variety of installation environments. The durable construction and high performance make it a reliable long-term investment.
If you are looking for a simplex LC to SC multimode fiber optic adapter, the L-com component is a viable choice. The adapter is a reliable and cost-effective solution for a variety of applications. Contact us today for large project volume discounts. Order one or more Simplex Plastic LC to SC Multimode Fiber Optic Adapters now to receive same business day shipping!