L-com

ST Dust Cap for MIL or Ruggedized COTS Couplers, Nickel Plated Brass with Lanyard

  • Picture of ST Dust Cap for MIL or Ruggedized COTS Couplers, Nickel Plated Brass with Lanyard
Picture of ST Dust Cap for MIL or Ruggedized COTS Couplers, Nickel Plated Brass with Lanyard
SKU DSTCP-RSTADPTN
  Available for backorder
Quantity Price
1 + $42.19
Price $42.19

All Prices are in US Dollars and do not include duties



Looking for a ruggedized coupler or dust cap to complement your Mil ST fiber assembly? L-com's MIL-C-83522 qualified ST couplers and dust caps can be used to extend and protect your connections.

Features
  • Rugged nickel plated brass construction ensures durability
  • Used to protect Fiber couplers and adapters from contaminates such as dust and dirt
  • Lanyard included
  • These ruggedized dust caps are designed to complement L-com's FOA-RST line of ruggedized and FOA-M83522 line of MIL ST couplers

Key Specifications

Key Specifications

Primary Application
Fiber Optic
Design
Dust Cap/Cover
Connector Series
ST

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.