- Home /
- Fiber Optic /
- Cable Assemblies /
- Toslink Plastic Optical Fiber Cables
Toslink Plastic Fiber Optic Cables - Optical Audio Assemblies, 2.2mm, 3.5mm
L-com's Toslink plastic optical fiber cables are a type of fiber optic cable that is commonly used for audio applications. The optical cables are made of a plastic core and cladding, which helps to protect the light signals from being disrupted. Our Toslink cables are available in a variety of lengths and connectors, making them a versatile option for a wide range of audio applications.
These Toslink plastic optical fiber cables are a type of digital audio cable that uses light to transmit audio signals. The cables are named after the Toshiba Link connector that they use, and are also sometimes referred to as optical cables. Our Toslink plastic optical fiber cables are made up of a plastic optical fiber core that is surrounded by a cladding layer. The core is the part of the cable that carries the light, and the cladding layer helps to reflect the light back into the core so that it does not escape.
Some of the benefits of using Toslink plastic optical fiber cables include they are immune to electromagnetic interference, they are very thin and lightweight, they offer high-quality audio performance and they are relatively inexpensive. Order your Toslink Plastic Fiber Optic Cables now to receive same business day shipping!