- Home /
- Fiber Optic /
- Cable Assemblies /
- Universal LC Fiber Cables
Universal LC Fiber Cables - Optical Assemblies, ULC, Singlemode, Multimode, OFNP
L-com's Universal LC Fiber Cables are a great option for high-performance fiber optic networks. These fiber optic LC cables are available in both multimode and singlemode variants, and they are terminated with LC connectors on both ends. LC connectors are a popular choice for fiber optic networks because they are small and easy to use. They are also very reliable, making them a good choice for critical applications.
The Universal LC Fiber Cables from L-com are available in a variety of lengths, from 1 meter to 7 meters. The LC cables are also available in OFNP jacket material. OFNP jackets are a type of fire-resistant jacket that is also resistant to oil and chemicals. Universal LC Fiber Cables are a good choice for applications where these types of protection are needed.
The Universal LC Fiber Cables from L-com are a high-quality option for fiber optic networks and they come with Rapid Release Latches. These cables are a good choice for a wide range of applications, including data centers, telecommunications networks, and industrial automation. Order your LC Fiber Cables now to take advantage of same business day shipping!