Firewire Cable Assemblies
Firewire Cable Assemblies
IEEE-1394 Firewire Cable Assemblies with Type 1 (6 Position) Connectors - Transmission Rates to 400Mbps
IEEE-1394 Firewire Latching Cable Assemblies, Type 1 - Type 1 (6 Position)
IEEE-1394 Firewire Cable Assemblies, Type 1 (6 Position) to Type 2 (4 Position) Connectors - Transmission Rates to 400Mbps
IEEE-1394 Firewire Cable Assemblies with Type 1 (4 Position) Connectors - Transmission Rates to 400Mbps
IEEE-1394 Firewire Extension Cable Assemblies - Type 1 (6 Position) Male to Female Connectors
IEEE-1394b Firewire Cable Assemblies -Type B (9 Position) to Type 1 (6 Position) - Transmission Rates to 800Mbps
IEEE-1394b Firewire Cable Assemblies -Type B (9 Position) to Type 2 (4 Position) - Transmission Rates to 800Mbps
IEEE-1394b Firewire Cable Assemblies - Type B (9 Position) to Type B -Transmission Rates to 800Mbps
IP67 Rated, Waterproof 6 Position IEEE 1394 Male/Male Firewire Cable Assemblies
IP67 Rated, Waterproof 6 Position IEEE 1394 Male/Female Firewire Cable Assemblies
Waterproof USB/Firewire Cover with Rubber Lanyard