- Home /
- Firewire/DIN/SCSI/SATA /
- Cable Assemblies /
- Firewire Cable Assemblies /
- Waterproof USB/Firewire Cover with Rubber Lanyard
Waterproof USB/Firewire Cover with Rubber Lanyard
Protect unused ports from damage with these sealed covers. When fully seated the IP67 rated seal is maintained. Use with any IP67 female USB or firewire connector. Rubber lanyard can be attached directly to the connector body for convenience.