- Home /
- Firewire/DIN/SCSI/SATA /
- Cable Assemblies /
- SATA Cable Assemblies /
- CASATAL
Latching SATA Cables - Straight to Straight Connector Orientations
L-com's latching Serial ATA cable assemblies provide a secure connection every time. Serial ATA cables are replacing wide Parallel ATA ribbon cables in many applications. The Serial ATA cable is smaller, more flexible and therefore easier to route inside a chassis. With the trend toward miniaturization, these characteristics are beneficial in many product designs. The cables feature two shielded 26 AWG pairs in a PVC jacket, gold plated contacts and two straight polarized seven position connectors. Custom lengths are available with modest minimum requirements.