L-com

SATA Cable - Serial ATA Assemblies, Latching, Straight, Right Angle, Slimline

L-com SATA cable assemblies deliver reliable data transfer for external storage, hard disk drives, slimline SATA drives, and optical drives. Available in straight-to-straight, straight-to-right angle, extension, latching, and slimline configurations, these assemblies support lengths from 8 inches to 36 inches with 7-position SATA connectors. Featuring gold-plated contacts, foil or braid shielding, molded construction with PVC jackets, and data transfer rates up to 6 Gbps (standard) or 3 Gbps (slimline), SATA cable assemblies reduce cable strain with right-angle options.

For complete SATA and storage connectivity solutions beyond cable assemblies, explore our Cables - FireWire, SATA, eSATA, DIN & Mini-DIN category, featuring SATA, eSATA, and other data interface cables designed for external storage and peripheral applications.

Related Categories:

FAQs

What are SATA cable assemblies designed for?

SATA cable assemblies are designed for reliable data transfer and external storage applications. These in-series, straight-wired cable assemblies support hard disk drives, slimline SATA drives, optical drives, and external storage peripherals requiring serial ATA connectivity across computing and storage systems.

What configurations are available for SATA cable assemblies?

SATA cable assemblies are available in straight-to-straight, straight-to-right angle, SATA extension, latching SATA, and slimline SATA configurations. This range of SATA cable assembly options enables flexible connectivity solutions for diverse storage device mounting and cable routing requirements.

What length options do SATA cable assemblies support?

SATA cable assemblies are offered in lengths from 8 inches to 36 inches, 0.5 meter, 1 meter, and slimline versions in 8 inches and 18 inches. Custom cable lengths are available with modest minimum requirements, enabling customized solutions for specific storage enclosure and device configurations.

What connector types do SATA cable assemblies feature?

SATA cable assemblies feature 7-position SATA connectors with push-on or latching connection methods depending on the cable style. SATA cable assemblies are available with SATA male, female, and jack connectors, with slimline versions including combination power/data SATA connectors and 4-pin power connectors for slimline SATA and optical drives.

What data transfer rates do SATA cable assemblies support?

SATA cable assemblies are designed to support data transfer rates of up to 6 Gbps depending on the peripherals used. Slimline SATA cable assemblies support data transfer rates of up to 3 Gbps, meeting serial ATA specification requirements for external storage and drive applications.

How do right-angle connector options benefit SATA cable assemblies?

Right-angle connector options in SATA cable assemblies reduce cable strain for applications requiring a 90-degree bend. These SATA cable assemblies provide space-saving benefits and protect connectors from stress damage in tight enclosures and device installations.

What shielding protection do SATA cable assemblies provide?

SATA cable assemblies include foil shielding on standard, extension, and latching versions, while slimline SATA cable assemblies feature braid shielding. Combined with two shielded 26 AWG pairs on applicable models, this shielding protects data signal integrity in external storage and optical drive applications.

How do SATA extension cables support storage device installation?

SATA extension cables enable extending SATA connections or connecting bulky disk-on-modules (DOMs) in tight spaces. These extension cables simplify storage expansion by allowing flexible device placement while maintaining reliable serial ATA connectivity for data transfer applications.

Need assistance selecting the right SATA cable assembly configuration for your external storage, hard disk drive, or optical drive installation? Our knowledgeable technical support team provides expert guidance on connector types, cable lengths, data transfer requirements, and right-angle vs. straight orientation options for your specific storage connectivity needs.

Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com

L-com has one of the largest in-stock selections of SATA cable assemblies for domestic and international orders. We offer reliable SATA connectivity solutions for data transfer, external storage, hard disk drives, slimline SATA drives, and optical drives.