- Home /
- Firewire/DIN/SCSI/SATA /
- Cable Assemblies /
- SATA Cable Assemblies /
- CASATAR
SATA Cables - Straight to Right Angle Connector Orientations
Serial ATA (SATA) cables are replacing wide Parallel ATA ribbon cables in many applications. SATA cables are smaller, more flexible, and therefore easier to route inside a chassis. With the trend toward miniaturization, these characteristics are beneficial in many product designs. These SATA cables feature two shielded 26 AWG pairs in a PVC jacket, gold plated contacts, and one straight/one right angle polarized seven position SATA connector. Custom length SATA cables are available with modest minimum requirements.