- Home /
- Nema Enclosures /
- Heated Industrial Enclosures /
- Sub-Zero Enclosures /
- Sub-Zero NEMA Enclosures
Sub-Zero Weatherproof Enclosures
The Sub-Zero enclosures are designed for use in environments down to -30°F (-34°C). It features a thermostat controlled heating system that will along with the heat generated by an internal device such as an access point, maintain a nominal internal ambient temperature of +40°F (4°C).