- Home /
- Patch Panels/Racks /
- Coaxial /
- BNC Patch Panels
BNC Patch Panel
BNC Patch Panel
L-com offers standard 1U and 2U BNC patch panels designed for professional video, RF, and data transmission applications. These feed-through rack panels are available with 16 or 32 insulated or grounded BNC female connectors in 50- or 75-ohm configurations. Constructed from 16-gauge cold rolled steel with black powder coat finish, our BNC patch panels feature straight-through BNC couplers with bayonet connections and fit standard 19-inch racks. Typical applications include MDF/IDF distribution, premise wiring, and network installations where BNC connectivity and organized cable management are required.
For a wider range of rack-mount coaxial connectivity solutions, explore our Coax Patch Panel Products category. It includes N-Type, and F-Type patch panels along with blank and modular options designed for organized RF, video, and data distribution in server racks and network environments.
Related Categories:
FAQs
What is a BNC patch panel and where are BNC patch panels used?
L-com offers standard 1U and 2U BNC patch panels designed for professional video, RF, and data transmission applications. These BNC patch panels are feed-through rack panels available with 16 or 32 BNC female connectors in 50- or 75-ohm configurations. Typical applications include MDF/IDF distribution, premise wiring, and network installations where BNC connectivity and organized cable management are required in professional video, RF, and data transmission systems.
What rack sizes are available for BNC patch panels?
L-com offers BNC patch panels in standard 1U and 2U heights that fit standard 19-inch racks, allowing simple integration into existing setups. These 1U and 2U BNC patch panels are available with 16 or 32 insulated or grounded BNC female connectors. The rack sizes accommodate different port density requirements for MDF/IDF distribution, premise wiring, and network installations.
What impedance options are available for BNC patch panels?
Feed-through rack panels are available with BNC female connectors in 50- or 75-ohm configurations. The 50- or 75-ohm impedance options make these BNC patch panels suitable for different professional video, RF, and data transmission applications. Each unit features straight-through BNC couplers with bayonet connections on both sides for easy mating in systems requiring specific impedance matching.
What is the difference between insulated and grounded BNC patch panels?
Insulated models include non-conductive mounting surfaces that isolate each connector from the rack, reducing ground loop problems in sensitive systems. Grounded versions provide solid panel grounding for data or RF use. These BNC patch panel grounding options accommodate different system requirements in MDF/IDF distribution and network installations where ground loop isolation or solid grounding is required for professional video, RF, and data transmission applications.
What are auto-terminating BNC patch panels?
Auto-terminating BNC patch panels versions automatically engage termination when disconnected, preventing signal interference. These auto-terminating BNC patch panels feature straight-through BNC couplers with bayonet connections on both sides for easy mating. The auto-terminating functionality makes these panels suitable for professional video, RF, and data transmission applications where open ports must be terminated to prevent signal interference in network installations.
What construction materials are used in BNC patch panels?
BNC patch panels are constructed from 16-gauge cold rolled steel and finished with a black powder coat for durability. Select panels also include front handles or labeled write-on port areas for identification. This construction ensures these BNC patch panels provide reliable performance in professional video, RF, and data transmission applications. The 16-gauge cold rolled steel construction supports the 1U and 2U rack mounting configurations for standard 19-inch racks.
What cable management options are available for BNC patch panels?
Optional cable management brackets (PR-CMB, sold separately) and rear cable minders are available to maintain neat routing. These cable management features support organized installations where BNC patch panels require professional cable routing. The brackets integrate with 1U and 2U panels for clean rack installations in MDF/IDF distribution, premise wiring, and network setups requiring organized BNC connectivity.
Need assistance selecting the ideal BNC patch panel for your professional video, RF, or data transmission application? For help in choosing the right rack size, port count, impedance configuration, or grounding option for your MDF/IDF distribution, premise wiring, or network installation, our technical support team is available to assist you.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers one of the largest in-stock selections of BNC patch panels with 1U and 2U configurations, insulated or grounded options, and auto-terminating versions.