- Home /
- Patch Panels/Racks /
- Coaxial
Coax Patch Panel Products
Coax Patch Panel Products
L-com's coaxial patch panels are offered in multiple configurations, including BNC, F-type, N-type, and feed-thru couplers, as well as pre-punched d-hole options for custom connector mounting. Manufactured from 16-gauge cold-rolled steel with black powder-coat finishes, these patch panel solutions are designed in 1U and 2U rack heights with 16 to 32 positions. Supporting both 50 and 75 ohm impedance types, our coaxial patch panels ensure compatibility across RF, video, and broadband applications with grounded and isolated versions available.
For comprehensive rack-mounting infrastructure solutions beyond coaxial panels, explore our Patch Panels, Racks & Enclosures category, featuring Ethernet patch panels, fiber optic panels, wall mount racks, server enclosures, and cable management accessories designed for data center and telecommunications installations.
Related Categories:
FAQs
What connector types are available in coaxial patch panels?
L-com's coaxial rack panels are offered in multiple configurations, including BNC, F-type, N-type, and feed-thru couplers, as well as pre-punched d-hole options for custom connector mounting. These coaxial patch panels are designed in 1U and 2U rack heights with several ports ranging from 16 to 32 positions.
What impedance types do coaxial patch panels support?
L-com coaxial patch panels support both 50 and 75 ohm impedance types, ensuring compatibility across RF, video, and broadband applications. Some of these panels featuring BNC connectors are available in both grounded and isolated versions to meet specific installation requirements.
What rack heights and port densities are available for coaxial patch panels?
L-com coaxial rack panels are designed in 1U and 2U rack heights with several ports ranging from 16 to 32 positions, delivering flexibility for both high-density and low-density coaxial terminations. These coaxial patch panels are manufactured from 16-gauge cold-rolled steel and are available in black powder-coat finishes.
What construction materials are used in coaxial patch panels?
L-com coaxial patch panels are manufactured from 16-gauge cold-rolled steel and are available in black powder-coat finishes. These rack panels are designed for durability and long-term use, with rugged construction that maintains consistent electrical performance for coaxial patch panels.
Are grounded and isolated versions available for coaxial patch panels?
Some of L-com panels featuring BNC connectors are available in both grounded and isolated versions to meet specific installation requirements. Our coaxial patch panels support both 50 and 75 ohm impedance types across RF, video, and broadband applications.
What are insulating washers used for in patch panel installations?
L-com offers rack accessories, including insulating washers, available in a bag of 10 washer pairs. These washers are designed to provide electrical isolation and secure hardware mounting within rack assemblies. Our nylon washers reduce the size of a bulkhead hole from 1/2 inches to 3/8 inches for use with BNC connectors with solder cups. These non-metallic washers provide isolation from the mounting panel to address ground loop concerns.
Do coaxial patch panels come with pre-installed connectors?
Some of L-com patch panels come with pre-installed couplers, eliminating the need for additional assembly and saving installation time. F-type and N-type coupler panels offer reliable feedthrough performance with pre-loaded connectors in coaxial patch panels.
What cutout options are available for custom coaxial patch panels?
Some of L-com rack panels have cutout designs such as d-hole, d-hole 0.5 inches, and universal cutout size, offering additional flexibility for mixed-connector layouts. Our universal series panels feature modular sub-panels that can be combined to create custom solutions for coaxial patch panels.
Need assistance selecting the right coaxial patch panels or patch panel accessories for your RF, video, or broadband installation requirements? Our engineering team provides expert technical guidance on connector configurations, impedance specifications, port densities, insulating washers, and application-specific solutions for your rack system needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers same-business-day shipping and maintains one of the largest in-stock selections of coaxial patch panels.