L-com

Universal Steel Sub-Panel with Four Keystone Openings

  • Picture of Universal Steel Sub-Panel with Four Keystone Openings
Picture of Universal Steel Sub-Panel with Four Keystone Openings
SKU USP231B
Available to Ship 28
Quantity Price
1 - 24 $16.19
25 - 49 $15.38
50 - 99 $14.57
100 + Call Us
Price $16.19

All Prices are in US Dollars and do not include duties



Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. These steel sub-panels feature pre-punched Keystone holes. Each panel is supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Universal sub-panel with pre-punched Keystone holes
  • Steel panel has a black powder coat finish for durability
  • Keystone cutouts for custom building of telecom and networking sub-panels
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!

Application
  • Data centers
  • LAN aggregation
  • A/V applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.