L-com

Universal Sub-Panel, Single S-Video and Dual RCA Couplers

  • Picture of Universal Sub-Panel, Single S-Video and Dual RCA Couplers
  • Picture of Universal Sub-Panel, Single S-Video and Dual RCA Couplers
Picture of Universal Sub-Panel, Single S-Video and Dual RCA Couplers
SKU USP1SVID2RCAB
Available to Ship 7
Quantity Price
1 - 24 $10.79
25 - 49 $10.25
50 - 99 $9.71
100 + Call Us
Price $10.79

All Prices are in US Dollars and do not include duties



This professional A/V USP panel features a dual RCA couplers and a single Mini-Din 4 S-Video coupler. These panels are perfect for applications requiring S-video and left/right RCA audio support. Each panel is supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. With L-com's flexible Universal Sub panel product line you can pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Used to connect RCA and S-Video cables together for Audio/Video applications
  • Steel panels provide durability
  • Simple 4 screw installation saves time and money
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!

Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.