L-com

PoE PoE Injectors/Splitters - L-com

PoE injectors and splitters provide reliable solution for delivering both power and data over single Ethernet cable eliminating need for separate power infrastructure. Designed as commercial-grade midspan injectors and passive splitters/taps supplying DC power to PoE-enabled network equipment such as access points and Ethernet devices, these Power-over-Ethernet devices support CAT5, CAT5e, and CAT6 configurations. Available in single-port and multi-port configurations delivering voltage levels up to approximately 55V compatible with IEEE 802.3af PoE power feed using Mode B (pins 4/5 and 7/8) supporting 10/100/1000 Base-T networks.

For comprehensive Power over Ethernet solutions beyond L-com brand injectors and splitters, explore our PoE Injectors & Splitters category, featuring L-com and Planet brand PoE injectors, splitters, midspan devices, and DIN mount configurations for access points, IP cameras, and network-powered equipment.

Related Categories:

FAQs

What are PoE injectors and splitters used for in network installations?

PoE injectors and splitters provide reliable solution for delivering both power and data over a single Ethernet cable eliminating the need for separate power infrastructure in network installations. These Power-over-Ethernet devices are designed as commercial-grade midspan injectors and passive splitters/taps that supply DC power to PoE-enabled network equipment such as access points and other Ethernet devices. PoE injectors deliver power to PoE-capable devices while splitters convert PoE input into usable DC output for non-PoE devices.

What voltage levels do PoE injectors and splitters support?

PoE injectors support voltage levels up to approximately 55V and are compatible with IEEE 802.3af PoE power feed using Mode B (pins 4/5 and 7/8) for access points and network equipment. PoE splitter solutions deliver both Ethernet data and adjustable DC output allowing compatibility with devices requiring different voltage levels such as 12V, 19V, or 24V. Splitters split 56V DC PoE input into regulated outputs providing flexible approach to powering non-PoE equipment.

What CAT cable categories do PoE injectors and splitters support?

PoE injectors and splitters are available in CAT5, CAT5e, and CAT6 configurations supporting various Ethernet infrastructure requirements. CAT5 and CAT5e passive PoE injectors deliver DC power for 10/100 Base-T Ethernet applications requiring stable protected power delivery to access points. CAT6 Gigabit passive PoE injectors support 10/100/1000 Base-T networks enabling data transmission alongside DC or AC power for Gigabit Ethernet devices maintaining high-speed data throughput.

What port configurations are available for PoE injectors?

PoE injectors are available in single-port and multi-port configurations delivering DC power for one or more PoE-equipped devices in network installations. Single-port solutions support individual access point deployments while multi-port configurations accommodate multiple network devices. DIN-mount CAT5 and CAT5e passive PoE injectors offer flexible installation in industrial environments supporting structured panel or rail-mounted deployments with standard PoE pinouts.

How do PoE splitters enable non-PoE device connectivity?

PoE splitter solutions complement injectors by converting PoE input into usable DC output for non-PoE devices requiring power over Ethernet infrastructure. These splitters deliver both Ethernet data and adjustable DC output allowing compatibility with devices requiring different voltage levels such as 12V, 19V, or 24V. With single-port configurations supporting 10/100/1000 Mbps data rates, splitters provide flexible approach to powering non-PoE equipment while maintaining network connectivity.

What data rates do CAT6 Gigabit PoE injectors support?

CAT6 Gigabit passive PoE injectors support 10/100/1000 Base-T networks enabling data transmission alongside DC or AC power for Gigabit Ethernet devices. The 10/100/1000 Mbps capability maintains high-speed data throughput while delivering power to network appliances such as access points and Gigabit Ethernet equipment. Single-port or multi-port solutions provide power to network devices requiring both Gigabit connectivity and PoE power delivery.

What installation options do DIN-mount PoE injectors provide?

DIN-mount CAT5 and CAT5e passive PoE injectors offer flexible installation in industrial environments supplying DC power to connected devices with standard PoE pinouts. The DIN-mount design supports structured panel or rail-mounted deployments in control cabinets and industrial enclosures. DIN-mount configurations enable organized installation in factory automation, industrial control systems, and harsh environment applications requiring secure mounting solutions.

Need assistance selecting the right PoE injectors and splitters for your access point, network device, or industrial installation? Our engineering team provides expert technical guidance on CAT cable category selection, voltage requirements, port configuration, DIN-mount vs. standard installation, and IEEE 802.3af compatibility for your specific Power-over-Ethernet, Gigabit Ethernet, or industrial automation application requirements.

Contact Sales: Sales@L-com.com
Product Technical Support:
techsupportrf@infiniteelectronics.com

L-com PoE injectors and splitters are a part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.