L-com

PoE Injectors & Splitters

PoE injectors and splitters support various applications including Cat 5, Cat 5e, and Cat 6 Gigabit passive PoE midspan injectors and splitters. Featuring DIN mount configurations available in single or four ports with indoor and outdoor versions providing remote power for access points, access servers, outdoor routers, and suitable devices compatible with IEEE 802.3af, 802.3at, and 802.3bt standards. Including 16x and 17x series Gigabit injectors and splitters suitable for remote digital signage displays, wireless LAN access points, PoE PTZ speed domes, PTZ network cameras. Featuring shielded RJ45 jack ethernet connector and 2.5mm jack power connector.

For comprehensive Power over Ethernet solutions beyond injectors and splitters, explore our Power over Ethernet - PoE Injectors, Hubs, Adapters and More category, featuring PoE injectors, splitters, extenders, hubs, switches, and adapters designed for access points, IP cameras, and network-powered devices.

Related Categories:

FAQs

What are PoE injectors and splitters used for in network installations?

PoE injectors and splitters provide remote power for access points, access servers, outdoor routers, and other suitable devices in various network applications. These devices support remote digital signage displays, AIO (all-in-one) touch PCs, wireless LAN access points, PoE PTZ speed domes, PTZ network cameras, and IEEE 802.3at applications. PoE technology enables power delivery over Ethernet cables eliminating need for separate power adapters in access point and IP camera installations.

What IEEE standards do PoE injectors and splitters support?

PoE injectors and splitters are compatible with devices that support the IEEE 802.3af, 802.3at, and 802.3bt standards providing flexible power delivery options. IEEE 802.3af supports up to 15.4W, 802.3at (PoE+) delivers up to 30W, and 802.3bt (PoE++) provides higher power for network equipment requiring increased wattage. Standards compatibility ensures proper operation with access points, PTZ network cameras, wireless LAN devices, and other IEEE-compliant PoE equipment.

What cable categories do PoE injectors and splitters accommodate?

PoE injectors and splitters support Cat 5, Cat 5e, and Cat 6 Gigabit passive PoE configurations accommodating various Ethernet cable infrastructure deployments. Cat 5e and Cat 6 Gigabit support enables high-speed data transmission while delivering power to access points, outdoor routers, and network devices. Cable category compatibility ensures integration with existing network infrastructure in wireless LAN access points and remote device installations.

What mounting options are available for PoE injectors?

PoE injectors are available in DIN mount configurations with single or four ports supporting various installation requirements in industrial and commercial environments. DIN mount design enables secure rack and panel installation in control cabinets and network closets. Indoor and outdoor versions provide deployment flexibility for access points, outdoor routers, and PTZ network cameras requiring environmental protection.

What connector types do PoE injectors and splitters use?

PoE injectors and splitters feature shielded RJ45 jack ethernet connector and 2.5mm jack power connector configurations supporting standard network and power connections. Shielded RJ45 connectors provide EMI protection for data transmission to access points and wireless LAN devices. The 2.5mm jack power connector accommodates DC power input for remote digital signage displays, PTZ speed domes, and other PoE-powered equipment.

Need assistance selecting the right PoE injectors and splitters for your access point, IP camera, or network device installation? Our engineering team provides expert technical guidance on IEEE standard requirements, port count selection, DIN mount vs. standard configurations, and indoor/outdoor specifications for your specific wireless LAN, PTZ camera, digital signage, or remote device power delivery application requirements.

Contact Sales: Sales@L-com.com
Product Technical Support:
techsupportrf@infiniteelectronics.com

L-com has one of the largest stock selections of injectors for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications.