L-com
Sort by
Items per page
The result that matches your selection is 3 items, currently showing page 1

Universal Jumper/Extension Cords - Domestic and European Approved, UL/CSA VDE

Universal jumper/extension cords are ideally suited for AC power applications featuring SJT cable type with 3 conductors and 17 AWG size providing reliable power transmission. Available with standard cable lengths of 39 inches, 79 inches, and 79.2 inches with black PVC jacket. Rated for maximum current of 10 Amps, maximum DC voltage of 250 Volts, and maximum input power of 1250 Watts. C14 male connector on one end and C13 female connector on other with 3 pins/conductors. Push-on connection group with push-on latching method ensures secure and reliable engagement. Wide equipment compatibility.

For comprehensive AC power cord solutions beyond universal jumper/extension configurations, explore our Power Products Power Cords - Standard AC Cordsets category, featuring reliable standard AC cordsets designed for diverse AC power applications and equipment connectivity requirements.

Related Categories:

FAQs

What applications are Universal Jumper/Extension Cords designed for?

Universal Jumper/Extension Cords are ideally suited for AC power applications requiring reliable power transmission across variety of equipment types. These cords provide flexible power connectivity for diverse commercial and industrial deployments. Applications include equipment power supply, AC appliance connections, temporary power distribution, and general-purpose power extension across electronics, medical, industrial automation, military, and telecommunications industries.

What cable specifications do Universal Jumper/Extension Cords feature?

Universal Jumper/Extension Cords feature SJT cable type with 3 conductors and 17 AWG size enabling reliable power transmission for AC applications. The cable construction supports safe and dependable operation across standard equipment power requirements. SJT cable rating combined with 17 AWG conductor size provides optimal performance for 10 Amp AC power distribution systems.

What voltage and current ratings do Universal Jumper/Extension Cords support?

Universal Jumper/Extension Cords are rated for maximum current of 10 Amps, maximum DC voltage of 250 Volts, and maximum input power of 1250 Watts. These specifications enable compatibility with standard AC power equipment and distribution systems. Voltage and current ratings ensure safe and reliable operation across diverse commercial and industrial AC power applications.

What length options are available for Universal Jumper/Extension Cords?

Universal Jumper/Extension Cords are available with standard cable lengths of 39 inches, 79 inches, and 79.2 inches accommodating variety of equipment placement and power routing requirements. Multiple length options support flexible installation configurations in diverse spaces. Standard lengths enable rapid deployment without requiring custom cable assembly orders.

What connector configuration do Universal Jumper/Extension Cords incorporate?

Universal Jumper/Extension Cords feature C14 male connector on one end and C13 female connector on other, both with 3 pins/conductors providing standardized AC power compatibility. The C14/C13 configuration supports universal power distribution enabling seamless equipment interconnection. Connector standardization ensures compatibility across diverse AC-powered devices and systems.

What jacket material do Universal Jumper/Extension Cords utilize?

Universal Jumper/Extension Cords are constructed with black PVC jacket providing durability and protection in AC power applications. PVC material offers flame resistance and environmental protection supporting reliable performance across commercial installations. Jacket construction ensures cable integrity and longevity in standard and demanding power distribution environments.

What connection method do Universal Jumper/Extension Cords feature?

Universal Jumper/Extension Cords utilize push-on connection group and push-on latching method ensuring secure and reliable engagement between C14 male and C13 female connectors. Push-on latching design enables straightforward mating without requiring tools or specialized expertise. Connection reliability supports safe operation in AC power distribution systems.

Why are Universal Jumper/Extension Cords essential for power applications?

Universal Jumper/Extension Cords provide reliable power transmission with combination of SJT 3-conductor 17 AWG cable, C14 male to C13 female connectors, 39/79/79.2 inch length options, 10 Amp maximum current, 250 Volt maximum DC voltage, 1250 Watt maximum input power, black PVC jacket, and push-on latching connection method. The standardized configuration makes Universal Jumper/Extension Cords essential for electronics, medical, industrial automation, military, and telecommunications applications requiring safe AC power distribution and flexible equipment connectivity.

Need assistance selecting the right Universal Jumper/Extension Cords for your AC power application or equipment connectivity requirements? Our engineering team provides expert technical guidance on cable length selection (39/79/79.2 inches), connector configuration verification (C14 male to C13 female), voltage and current specifications (10A/250V/1250W), power requirements, cable routing, installation methodology, and system integration for your specific AC power distribution, equipment power supply, commercial installation, medical, industrial automation, military, or telecommunications application requirements.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com has one of the largest in-stock selections of universal jumper and extension cords for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications.

Sort by
Items per page