To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Tripp Lite Multi Function Network/Phone/Coax Cable Tester

SKU TL-N044-000-R
QTY available 2
Quantity Price
1 - 24 $95.99
25 - 49 $92.15
50 - 99 $89.27
100 + Call Us
Price $95.99

All Prices are in US Dollars and do not include duties



Tripp Lite's Multi-Function Network Cable Tester allows you to test wiring continuity for Cat5 / 5e, Cat6, RJ11/12 telephone cord sets as well as 10Base2, RF and CATV coax cable assemblies. It can help Identify miswired terminations, shorts and open circuits. It features a two piece design, a main unit and a remote unit. The remote unit is designed to slide onto the side of the main unit but can be removed when testing premise cabling where the two ends of the cable being tested are not close by. The Main unit features (1) Shielded RJ45 (8x8) Jack, (1) Shielded RJ11/12 (6x6) Jack and (1) Female BNC. The Remote unit features (1) Shielded RJ45 (8x8) Jack on one side of the unit and (1) Shielded RJ11/12 (6x6) Jack on the other. The tester also comes with (1) BNC Terminator with a Green LED on the end to Test BNC Coax assemblies. The kit also includes (2) BNC Male to F-Type Female adapters to allow for the testing of RG59 / RG6 CATV Coax. A Storage pouch is provided for safe storage of the tester and accessories when not in use. Power supplied by 9V battery (not included). Comes with a Tripp Lite Lifetime Warranty. As an authorized Tripp Lite reseller we can bid on RFQs for any Tripp Lite part numbers. Contact us to request a non-obligatory quote!

Features
  • Two piece test unit with RJ45, RJ12 (6P6C) jacks and coax jack.
  • Identifies mis-wires, short circuits, and open circuits
  • Coax adapters and terminator for testing BNC and F type coax cables
  • Vinyl storage pouch

Application
  • Network installations
  • Cable maintenance and inspection
  • Field testing


Product Resources